Canada
Change location
Products and shipping options are based on your location.
Country
Language

1.00 in × 1.00 in × 6.00 in tower (4 sides, 1 row) with 1/4-2- thread

Part number: R-T-16-20
$196.46
Stocked item - Dispatched between 2-3 working days.
Quantity

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems. Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Base length (in)5
Height (in)5
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Threaded rows1
Tower width (in)1
Width (mm)1

Description

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.

Note: Includes socket cap head screws.