TP20 NI (non-inhibit) probe kit
The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus con... Read more
The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus con... Read more
The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip. The TP20 NI (non-inhibit) probe body is not affected by magnetic fields and the probe trigger must be inhibited through software during change cycles using the MCR20.
The standard force probe module is identified by a black cap. This probe module is suited to the majority of applications requiring extensions up to 50 mm long.
The recommended stylus limits for the standard force probe module are:
• Straight styli up to 50 mm long
• Star and cranked styli up to 20 mm offset
The low force probe module is identified by a green cap. This probe module is designed for applications that require a low trigger force to measure workpiece deflection.
The recommended stylus limits for the low force probe module are:
• Steel and carbide styli up to 30 mm long
• No star or cranked styli
| Part number | Description | Quantity |
|---|---|---|
| A-1371-0636 | TP20 NI (non-inhibit) probe body only kit | 1 |
| A-1371-0140 | TP20 standard force module | 1 |
| A-1371-0392 | TP20 low force module | 1 |
| Part number | Description | Quantity |
|---|---|---|
| A-1371-0636 | TP20 NI (non-inhibit) probe body only kit | 1 |
| A-1371-0140 | TP20 standard force module | 1 |
| A-1371-0392 | TP20 low force module | 1 |