be.svg
Change location
Products and shipping options are based on your location.
Country
Language

TP20 NI (non-inhibit) probe kit (includes 1 × TP20 NI probe body and 2 × low force modules)

Part number: A-1371-0606
Price available on request
Longer lead times may apply. Contact us for more information.
Quantity

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus con... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Description

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.

The TP20 NI (non-inhibit) probe body is not affected by magnetic fields and the probe trigger must be inhibited through software during change cycles using the MCR20.

The low force probe module is identified by a green cap. This probe module is designed for applications that require a low trigger force to measure workpiece deflection.

The recommended stylus limits for the low force probe module are:

  • Steel and carbide styli up to 30 mm long
  • No star or cranked styli

Kit components

Part numberDescriptionQuantity
A-1371-06361
A-1371-03921