TP20 NI (non-inhibit) probe kit #1
The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus con... Read more
The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus con... Read more
The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.
The TP20 NI (non-inhibit) probe body is not affected by magnetic fields and the probe trigger must be inhibited through software during change cycles using the MCR20.
The standard force probe module is identified by a black cap. This probe module is suited to the majority of applications requiring extensions up to 50 mm long.
| Part number | Description | Quantity |
|---|---|---|
| A-1371-0636 | TP20 NI (non-inhibit) probe body only kit | 1 |
| A-1371-0140 | TP20 standard force module | 2 |
| Part number | Description | Quantity |
|---|---|---|
| A-1371-0636 | TP20 NI (non-inhibit) probe body only kit | 1 |
| A-1371-0140 | TP20 standard force module | 2 |