REVO® RSP3-2 probe kit
REVO RSP3 3D scanning probes Read more
REVO RSP3 3D scanning probes Read more
REVO RSP3 3D scanning probes
RSP3 provides the REVO system with 3D-scanning (x,y,z) and crank stylus capabilities.
RSP3 complements the RSP2 probe, providing the REVO system with 3D-scanning (x,y,z) and crank stylus capabilities. It is used for 3-axis scanning, such as with a fixed REVO head angle during measurement. The RSP3 range of probes allow different lengths of stylus to be used whilst maintaining optimum metrology performance.
Part number | Description | Quantity |
---|---|---|
RSP3-2 probe | RSP3-2 probe | 1 |
A-3061-2522 | RSH3-2 stylus holder kit | 1 |
A-5000-7610 | M3 5-way centre | 1 |
A-5000-7630 | M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus | 1 |
A-5004-7583 | M3 stainless steel extension, L 20 mm | 1 |
Part number | Description | Quantity |
---|---|---|
RSP3-2 probe | RSP3-2 probe | 1 |
A-3061-2522 | RSH3-2 stylus holder kit | 1 |
A-5000-7610 | M3 5-way centre | 1 |
A-5000-7630 | M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus | 1 |
A-5004-7583 | M3 stainless steel extension, L 20 mm | 1 |