Equator™ advanced styli kit (27 x styli, 4 x SH25-2A, 1 x pre-aligned SH25)
Contains 33 styli, including all the styli in the intermediate kit. Read more
Contains 33 styli, including all the styli in the intermediate kit. Read more
Contains 33 styli, including all the styli in the intermediate kit.
Equator styli/storage kits contain styli most commonly used by Equator users and are available in three versions, at package prices lower than the sum of the contents.
The kits have been designed to provide a storage solution for up to six assembled stylus tools. With all the kits contained within the same box, extra styli can be stored in the spare locations. All styli are also available separately.
M3 styli are intended for use in straight configurations, while lighter M2 styli and adaptors are included for cranked and star styli applications.
| Part number | Description | Quantity |
|---|---|---|
| A-5504-2081 | Equator styli storage box | 1 |
| A-5000-3603 | M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm straight stylus | 4 |
| A-5000-3627 | M2 5-way styli centre, L 7.5 mm | 2 |
| A-5000-7800 | M2 Ø0.3 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 2 mm straight stylus | 1 |
| A-5000-7802 | M2 Ø1.5 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm straight stylus | 1 |
| A-5000-7811 | M2 4 ball star, Ø1 mm ruby balls, 10 mm span | 1 |
| A-5000-8663 | M2 Ø1 mm ruby ball, tungsten carbide stem, L 27.5 mm, EWL 20.5 mm straight stylus | 1 |
| A-5003-1345 | M2 Ø0.5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7 mm straight stylus | 1 |
| A-5003-0470 | M2 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm straight stylus | 1 |
| A-5003-4787 | M2 4 ball star, Ø0.5 mm ruby balls, 20 mm span | 1 |
| A-5004-7585 | M2 stainless steel extension, L 10 mm | 1 |
| A-5004-7586 | M2 stainless steel extension, L 20 mm | 2 |
| A-5000-3551 | M3 Ø1 mm ruby ball, stainless steel stem, L 21 mm, EWL 4 mm straight stylus | 1 |
| A-5000-3552 | M3 Ø2 mm ruby ball, stainless steel stem, L 21 mm, EWL 9.6 mm straight stylus | 2 |
| A-5000-7630 | M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus | 2 |
| A-5003-0051 | M3 Ø1.5 mm ruby ball, tungsten carbide stem, L30 mm, EWL 22.5 mm straight stylus | 1 |
| A-5003-0053 | M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 32.5 mm straight stylus | 2 |
| A-5003-5061 | M3 Ø4 mm silicon nitride ball, stainless steel stem, L 21 mm, EWL 17.2 mm straight stylus | 1 |
| A-5003-5724 | M3 Ø2 mm silicon nitride ball, tungsten carbide stem, L 30.3 mm, EWL 22.8 mm straight stylus | 1 |
| A-5004-7583 | M3 stainless steel extension, L 20 mm | 2 |
| A-5004-7609 | M3 stainless steel extension, L 10 mm | 1 |
| A-2237-1702 | SH25-2A stylus holder for SP25-2 | 4 |
| A-5004-5101 | 5-way styli centre, L 50 mm for SP25-2 | 4 |
| A-5004-7582 | M2 and M3 stylus tool | 1 |
| A-5004-7592 | M3 to M2 stainless steel adaptor, L 5 mm | 1 |
| Part number | Description | Quantity |
|---|---|---|
| A-5504-2081 | Equator styli storage box | 1 |
| A-5000-3603 | M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm straight stylus | 4 |
| A-5000-3627 | M2 5-way styli centre, L 7.5 mm | 2 |
| A-5000-7800 | M2 Ø0.3 mm ruby ball, tungsten carbide stem, L 10 mm, EWL 2 mm straight stylus | 1 |
| A-5000-7802 | M2 Ø1.5 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm straight stylus | 1 |
| A-5000-7811 | M2 4 ball star, Ø1 mm ruby balls, 10 mm span | 1 |
| A-5000-8663 | M2 Ø1 mm ruby ball, tungsten carbide stem, L 27.5 mm, EWL 20.5 mm straight stylus | 1 |
| A-5003-1345 | M2 Ø0.5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7 mm straight stylus | 1 |
| A-5003-0470 | M2 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm straight stylus | 1 |
| A-5003-4787 | M2 4 ball star, Ø0.5 mm ruby balls, 20 mm span | 1 |
| A-5004-7585 | M2 stainless steel extension, L 10 mm | 1 |
| A-5004-7586 | M2 stainless steel extension, L 20 mm | 2 |
| A-5000-3551 | M3 Ø1 mm ruby ball, stainless steel stem, L 21 mm, EWL 4 mm straight stylus | 1 |
| A-5000-3552 | M3 Ø2 mm ruby ball, stainless steel stem, L 21 mm, EWL 9.6 mm straight stylus | 2 |
| A-5000-7630 | M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus | 2 |
| A-5003-0051 | M3 Ø1.5 mm ruby ball, tungsten carbide stem, L30 mm, EWL 22.5 mm straight stylus | 1 |
| A-5003-0053 | M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 32.5 mm straight stylus | 2 |
| A-5003-5061 | M3 Ø4 mm silicon nitride ball, stainless steel stem, L 21 mm, EWL 17.2 mm straight stylus | 1 |
| A-5003-5724 | M3 Ø2 mm silicon nitride ball, tungsten carbide stem, L 30.3 mm, EWL 22.8 mm straight stylus | 1 |
| A-5004-7583 | M3 stainless steel extension, L 20 mm | 2 |
| A-5004-7609 | M3 stainless steel extension, L 10 mm | 1 |
| A-2237-1702 | SH25-2A stylus holder for SP25-2 | 4 |
| A-5004-5101 | 5-way styli centre, L 50 mm for SP25-2 | 4 |
| A-5004-7582 | M2 and M3 stylus tool | 1 |
| A-5004-7592 | M3 to M2 stainless steel adaptor, L 5 mm | 1 |