Adjustable pivot joint with M8 thread
This adjustable aluminium pivot joint is ideal for positioning fixturing components at an angle. It is recommended for use on CMMs and the Equator™ gauging system.
This adjustable aluminium pivot joint is ideal for positioning fixturing components at an angle. It is recommended for use on CMMs and the Equator™ gauging system.
| name | value |
|---|---|
| Adjustable angle (degree) | 186 |
| Diameter (mm) | 19 |
| Height (mm) | 50.7 |
| Material | Aluminium |
| Measurement system | Metric |
| Thread | M8 |
| Warranty type | 1 year |
This adjustable aluminium pivot joint is ideal for positioning fixturing components at an angle. It is recommended for use on CMMs and the Equator™ gauging system.
2 products found
2 products found