be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Adjustable pivot joint with M6 thread

Part number: R-APJ-6
€85.00
Quantity

This adjustable aluminium pivot joint is ideal for positioning fixturing components at an angle. It is recommended for use on CMMs, the Equator™ gauging system, and vision and mult... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Adjustable angle (degree)186
Diameter (mm)19
Height (mm)50.7
MaterialAluminium
Measurement systemMetric
ThreadM6

Description

This adjustable aluminium pivot joint is ideal for positioning fixturing components at an angle. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download