be.svg
Change location
Products and shipping options are based on your location.
Country
Language

1/4-20 intermediate magnet set

Part number: R-M-SET-INT-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

1/4-20 metrology fixturing add-on component sets: Magnetic Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

ApplicationCMM & Equator
Clamp typeMagnetic add-on set
Measurement systemImperial
Thread1/4-20

Description

1/4-20 metrology fixturing add-on component sets: Magnetic

To further enhance your fixturing capabilities you may choose to also add an add-on component set. Add-on component sets provide you with options to increase the flexibility and capacity of your fixturing.

Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.

This offer is included with the purchase of every set.

Kit components

Part numberDescriptionQuantity
R-M-50-20Ø0.50 in × 1.00 in magnetic standoff with 1/4-20 thread6
R-M-75-20Ø0.75 in × 1.00 in magnetic standoff with 1/4-20 thread6
R-M-1-20Ø1.00 in × 1.00 in magnetic standoff with 1/4-20 thread6
R-MP-50-20Ø0.50 in × 1.00 in magnetic pin standoff with 1/4-20 thread2
R-MP-75-20Ø0.75 in × 1.00 in magnetic pin standoff with 1/4-20 thread2
R-MV-75-20Ø0.75 in × 1.00 in V magnet with 1/4-20 thread2