1/4-20 intermediate vision set
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
name | value |
---|---|
Application | Vision |
Measurement system | Imperial |
Thread | 1/4-20 |
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.
As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.
Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.
Component sets are available in the following configurations: starter, basic, intermediate or professional.
You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.
NOTE: Make sure that the acrylic plate and QuickLoad corner you select will fit your specific machine. Contact your local sales representative to discuss your requirements.
Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.
This offer is included with the purchase of every set.
Part number | Description | Quantity |
---|---|---|
R-S-2550-20 | 6 | |
R-S-251-20 | 6 | |
R-S-37525-20 | 6 | |
R-S-37550-20 | 6 | |
R-S-37575-20 | 6 | |
R-S-3751-20 | 6 | |
R-S-5050-20 | 6 | |
R-S-501-20 | 6 | |
R-SP-2550-20 | 4 | |
R-SP-37550-20 | 4 | |
R-CTT-160-125-20 | 4 | |
R-CWT-1-1-20 | 4 | |
R-CWT-2-2-20 | 4 | |
R-NTM-1 | 1 | |
R-RPS-20 | 4 | |
R-VC-33-20 | 1 | |
R-AJ-50-20 | 2 | |
R-CP-20 | 1 | |
R-CSPS-751-20 | 1 | |
R-AS-1-20 | 2 | |
R-ASA-2-20 | 2 | |
R-TB-751-20 | 1 |
Part number | Description | Quantity |
---|---|---|
R-S-2550-20 | Ø0.25 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread | 6 |
R-S-251-20 | Ø0.25 in × 1.00 in 303 stainless Steel standoff with 1/4-20 thread | 6 |
R-S-37525-20 | Ø0.375 in × 0.25 in 303 stainless steel standoff with 1/4-20 thread | 6 |
R-S-37550-20 | Ø0.375 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread | 6 |
R-S-37575-20 | Ø0.375 in × 0.75 in 303 stainless steel standoff with 1/4-20 thread | 6 |
R-S-3751-20 | Ø0.375 in × 1.00 in 303 stainless steel standoff with 1/4-20 thread | 6 |
R-S-5050-20 | Ø0.50 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread | 6 |
R-S-501-20 | Ø0.50 in × 1.00 in 303 stainless steel standoff with 1/4-20 thread | 6 |
R-SP-2550-20 | Ø0.25 in × 0.50 in 303 stainless steel pin standoff with 1/4-20 thread | 4 |
R-SP-37550-20 | Ø0.375 in × 0.50 in 303 stainless steel pin standoff with 1/4-20 thread | 4 |
R-CTT-160-125-20 | 1.42 in soft tip tension clamp with 1.26 in post and 1/4-20 thread | 4 |
R-CWT-1-1-20 | 1.23 in soft tip spring wire clamp with 0.94 in post and 1/4-20 thread | 4 |
R-CWT-2-2-20 | 1.96 in spring wire clamp with 1.76 in post and 1/4-20 thread | 4 |
R-NTM-1 | 27.9 mm × 27.9 mm × 24.9 mm magnetic mini square V block | 1 |
R-RPS-20 | Ø0.37 in x 0.37 in 303 stainless steel resting pin with 1/4-20 thread | 4 |
R-VC-33-20 | 3.25 in × 3.25 in corner viewer with 1/4-20 thread | 1 |
R-AJ-50-20 | Ø0.63 in adjustable aluminium jack stand with 1/4-20 thread | 2 |
R-CP-20 | 1/4-20 pusher clamp | 1 |
R-CSPS-751-20 | 1 | |
R-AS-1-20 | 1.37 in long adjustable slide with 1/4-20 thread | 2 |
R-ASA-2-20 | 2.00 in long adjustable acrylic slide with 1/4-20 thread | 2 |
R-TB-751-20 | 0.75 in × 0.75 in × 2.75 in tower block with 1/4-20 thread | 1 |
8 products found