be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø0.50 in × 1.00 in magnetic pin standoff with 1/4-20 thread

Part number: R-MP-50-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

The magnetic standoff is ideal for holding and locating ferrous workpieces.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (in)0.5
Height (in)1
Magnet typePin magnet
MaterialMagnet
Measurement systemImperial
Pin diameter (mm)0.125
Pin height (mm)0.15
Thread1/4-20
Warranty type1 year

Description

The magnetic standoff is ideal for holding and locating ferrous workpieces.

Equivalent to

  • Replacement for old R&R part number: MP-50-20

Technical documentation

Technical document 1 (DOC)
Download