be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø12.7 mm × 25.0 mm magnetic pin standoff with M4 thread

Part number: R-MP-13-4
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)12.7
Height (mm)25
Magnet typePin magnet
MaterialMagnet
Measurement systemMetric
Pin diameter (mm)3.2
Pin height (mm)3.8
ThreadM4

Description

This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.