be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø12.7 mm × 25.0 mm magnetic pin standoff with M8 thread

Part number: R-MP-13-8
€75.00
Made to order - Typically a 4-6 week lead time.
Quantity

This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing. It is recommended for use on CMMs and the Equator™ gauging system.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)12.7
Height (mm)25
Magnet typePin magnet
MaterialMagnet
Measurement systemMetric
Pin diameter (mm)3.2
Pin height (mm)3.8
ThreadM8
Warranty type1 year

Description

This magnetic standoff is ideal for holding and locating ferrous workpieces and is very hard wearing. It is recommended for use on CMMs and the Equator™ gauging system.

Technical documentation

Technical document 1 (DOC)
Download