be.svg
Change location
Products and shipping options are based on your location.
Country
Language

25.4 mm × 25.0 mm magnetic pin standoff with M8 thread

Part number: R-MP-25-8
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

The magnetic standoff is ideal for holding and locating ferrous workpieces.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)25.4
Height (mm)25
Magnet typePin magnet
MaterialMagnet
Measurement systemMetric
Pin diameter (mm)3.2
Pin height (mm)3.8
ThreadM8

Description

The magnetic standoff is ideal for holding and locating ferrous workpieces.