be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø1.00 in × 1.00 in Aluminium resting cone with 1/4-20 thread

Part number: R-RCA-1-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (in)1
Fixture typeCone
Height (in)1
MaterialAluminium
Measurement systemImperial
Thread1/4-20

Description

This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.