be.svg
Change location
Products and shipping options are based on your location.
Country
Language

25.4 mm x 25.0 mm 303 stainless steel resting cone with M8 thread

Part number: R-RCS-25-8
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This steel cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs and with Equator™ gauging systems.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)25.4
Fixture typeCone
Height (mm)25
MaterialStainless steel
Measurement systemMetric
ThreadM8

Description

This steel cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs and with Equator™ gauging systems.