be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø19.1 mm × 20.0 mm Polyoxymethylene (POM) resting cone with M8 thread

Part number: R-RCD-19-8
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This Polyoxymethylene (POM) cone is ideal for resting or locating workpieces with a single point of contact and without marking their surface. It is recommended for use on CMMs, th... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)19.1
Fixture typeCone
Height (mm)20
MaterialPolyoxymethylene (POM)
Measurement systemMetric
ThreadM8

Description

This Polyoxymethylene (POM) cone is ideal for resting or locating workpieces with a single point of contact and without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (CAD)
Download