be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø0.75 in x 0.75 in 303 stainless steel resting cone with 1/4-20 thread

Part number: R-RCS-75-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This steel cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs and the Equator™ gauging system.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (in)0.75
Fixture typeCone
Height (in)0.75
MaterialStainless steel
Measurement systemImperial
Thread1/4-20

Description

This steel cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs and the Equator™ gauging system.