be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø12.0 mm × 10.0 mm aluminium pin standoff with M4 thread

Part number: R-SP-1210-4
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This aluminium pin standoff is used to elevate and locate a workpiece against the pin. It is black anodised for improved durability and recommended for use on CMMs, the Equator™ ga... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)12
Height (mm)10
MaterialAluminium
Measurement systemMetric
Pin diameter (mm)2
Pin height (mm)2.5
ThreadM4
Warranty type1 year

Description

This aluminium pin standoff is used to elevate and locate a workpiece against the pin. It is black anodised for improved durability and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download