be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø6.4 mm × 10.0 mm aluminium pin standoff with M6 thread

Part number: R-SP-610-6
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This steel standoff is ideal to elevate and locate workpieces against a pin. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)6.4
Height (mm)10
MaterialAluminium
Measurement systemMetric
Pin diameter (mm)1.5
Pin height (mm)4.2
ThreadM6

Description

This steel standoff is ideal to elevate and locate workpieces against a pin. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download