be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø0.50 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 thread

Part number: R-SP-501-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This steel standoff is ideal to elevate and locate workpieces against a pin. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improve... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (in)0.5
Height (in)1
MaterialStainless steel
Measurement systemImperial
Thread1/4-20

Description

This steel standoff is ideal to elevate and locate workpieces against a pin. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download