be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø25.4 mm x 25.0 mm 303 stainless Steel pin standoff with M6 thread

Part number: R-SP-2525-6
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This steel standoff is ideal to elevate and locate workpieces against a pin. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improve... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)25.4
Height (mm)25
MaterialStainless steel
Measurement systemMetric
Pin diameter (mm)3
Pin height (mm)4.2
ThreadM6

Description

This steel standoff is ideal to elevate and locate workpieces against a pin. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.