be.svg
Change location
Products and shipping options are based on your location.
Country
Language

2.00 in × 2.00 in × 30.00 in tower (4 sides, 2 rows) with 1/4-20 thread

Part number: R-T-230-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems. Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Base length (in)6
Height (in)30
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Threaded rows2
Tower width (in)2

Description

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.

Note: Includes socket cap head screws.