be.svg
Change location
Products and shipping options are based on your location.
Country
Language

25 mm × 25 mm × 300 mm tower (4 sides, 1 row) with M6 thread

Part number: R-T-25300-6
€300.00
Made to order - Typically a 4-6 week lead time.
Quantity

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM machines an... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Base length (mm)127
Height (mm)300
MaterialAluminium
Measurement systemMetric
ThreadM6
Threaded rows1
Tower width (mm)25.4

Description

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M6 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM machines and the Equator™ gauging system.

Note: Includes socket head cap screws.

Technical documentation

Technical document 1 (DOC)
Download