be.svg
Change location
Products and shipping options are based on your location.
Country
Language

35 mm × 35 mm × 300 mm tower (4 sides, 2 row) with M8 thread

Part number: R-T-35300-8
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Base length (mm)152.4
Height (mm)300
Length (mm)35
MaterialAluminium
Measurement systemMetric
ThreadM8
Width (mm)35

Description

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M8 threaded holes spaced at 12.5 mm intervals and is recommended for use on CMM and Equator™ gauging systems.

Note: Includes socket cap head screws.

Technical documentation

Technical document 1 (DOC)
Download