be.svg
Change location
Products and shipping options are based on your location.
Country
Language

25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M8 thread

Part number: R-T-25150-8
€220.00
Made to order - Typically a 4-6 week lead time.
Quantity

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M8 threaded holes spaced at 15 mm intervals and is recommended for use on CMMs and the Equa... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Base length (mm)127
Height (mm)150
Length (mm)25
MaterialAluminium
Measurement systemMetric
ThreadM8
Threaded rows1
Tower width (mm)25
Width (mm)25

Description

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has M8 threaded holes spaced at 15 mm intervals and is recommended for use on CMMs and the Equator™ gauging system.

Note: Includeds socket cap head screws.

Technical documentation

Technical document 1 (DOC)
Download