be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø6.4 mm x 5.0 mm aluminium resting pin with M4 thread

Part number: R-RPA-4
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This aluminium pin is ideal for resting or locating workpieces with a single, rounded, point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)6.4
Fixture typePin
Height (mm)5
Hole diameter (mm)1.6
MaterialAluminium
ThreadM4
Warranty type1 year

Description

This aluminium pin is ideal for resting or locating workpieces with a single, rounded, point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download