be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø0.37 in x 0.37 in 303 stainless steel resting pin with 1/4-20 thread

Part number: R-RPS-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This steel pin is ideal for resting or locating workpieces with a single, rounded, point of contact and without marking their surface. It is recommended for use on CMMs, the Equato... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (in)0.37
Fixture typePin
Height (in)0.37
MaterialStainless steel
Measurement systemImperial
Thread1/4-20
Warranty type1 year

Description

This steel pin is ideal for resting or locating workpieces with a single, rounded, point of contact and without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Equivalent to

  • Replacement for old R&R part number: RPS-20

Technical documentation

Technical document 1 (DOC)
Download