be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø9.5 mm x 10.0 mm Polyoxymethylene (POM) resting pin with M6 thread

Part number: R-RPD-6
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces with a single, rounded, point of contact and without marking their surface. It is recommended for use on... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)9.5
Fixture typePin
Height (mm)10
Hole diameter (mm)1.7
MaterialPolyoxymethylene (POM)
Measurement systemMetric
ThreadM6

Description

This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces with a single, rounded, point of contact and without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download