Skip to content
Sign in

Ship to 

be.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Benelux B.V. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Miscellaneous fixturing components
View all Miscellaneous fixturing components

Ø6.4 mm x 5.0 mm Polyoxymethylene (POM) resting pin with M4 thread

Part number: R-RPD-4
Price available on request
Ø6.4 mm x 5.0 mm Polyoxymethylene (POM) resting pin with M4 thread - 1
High demand item. New stock expected soon.
Quantity

This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces with a single, rounded, point of contact and without marking their surface. It is recommended for use on... Read more


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Technical documentation

Technical table

namevalue
Diameter (mm)6.4
Fixture typePin
Height (mm)5
Hole diameter (mm)1.6
MaterialPolyoxymethylene (POM)
Measurement systemMetric
ThreadM4
Warranty type1 year

Description

This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces with a single, rounded, point of contact and without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.


Technical documentation

Technical document 1 (DOC)
Download

Related products

Ø9.5 mm x 10.0 mm 303 stainless steel resting pin with M6 thread
€11.00
Ø9.5 mm x 10.0 mm 303 stainless steel resting pin with M6 thread
Part number: R-RPS-6
Ø9.5 mm x 10.0 mm Polyoxymethylene (POM) resting pin with M6 thread
Price available on request
Ø9.5 mm x 10.0 mm Polyoxymethylene (POM) resting pin with M6 thread
Part number: R-RPD-6
Ø6.4 mm x 5.0 mm aluminium resting pin with M4 thread
Price available on request
Ø6.4 mm x 5.0 mm aluminium resting pin with M4 thread
Part number: R-RPA-4

Explore variants

5 products found

Filter by


Material
  • (1)
  • (2)
  • (2)

Thread
  • (2)
  • (1)
  • (2)

Explore variants

5 products found

  • Ø9.5 mm x 10.0 mm 303 stainless steel resting pin with M6 thread
    Ø9.5 mm x 10.0 mm 303 stainless steel resting pin with M6 thread
    €11.00
    Part numberR-RPS-6
    Stocked item - Dispatched between 2-3 working days.
    €11.00
  • Ø0.37 in x 0.37 in 303 stainless steel resting pin with 1/4-20 thread
    Ø0.37 in x 0.37 in 303 stainless steel resting pin with 1/4-20 thread
    Price available on request
    Part numberR-RPS-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø9.5 mm x 10.0 mm Polyoxymethylene (POM) resting pin with M6 thread
    Ø9.5 mm x 10.0 mm Polyoxymethylene (POM) resting pin with M6 thread
    Price available on request
    Part numberR-RPD-6
    High demand item. New stock expected soon.
    Price available on request
  • Ø0.37 in x 0.37 in Polyoxymethylene (POM) resting pin with 1/4-20 thread
    Ø0.37 in x 0.37 in Polyoxymethylene (POM) resting pin with 1/4-20 thread
    Price available on request
    Part numberR-RPD-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø6.4 mm x 5.0 mm aluminium resting pin with M4 thread
    Ø6.4 mm x 5.0 mm aluminium resting pin with M4 thread
    Price available on request
    Part numberR-RPA-4
    High demand item. New stock expected soon.
    Price available on request