be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø9.5 mm x 10.0 mm 303 stainless steel resting pin with M6 thread

Part number: R-RPS-6
€11.00
Made to order - Typically a 4-6 week lead time.
Quantity

This steel pin is ideal for resting or locating workpieces with a single, rounded, point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)9.5
Fixture typePin
Height (mm)10
Hole diameter (mm)3.1
MaterialStainless steel
Measurement systemMetric
ThreadM6

Description

This steel pin is ideal for resting or locating workpieces with a single, rounded, point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download