be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø12.7 mm × 25.0 mm 303 stainless steel standoff with M6 thread

Part number: R-S-1325-6
€14.50
Quantity

This steel standoff is ideal to elevate and locate workpieces. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability.... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)12.7
Height (mm)25
MaterialStainless steel
Measurement systemMetric
Pin diameter (mm)3
Pin height (mm)4.2
ThreadM6

Description

This steel standoff is ideal to elevate and locate workpieces. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download