Sign in
Sign in

Ship to 

be.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Sign in
Cart
Quote
Renishaw will close for the festive holiday period on 24 December 2025 at 12:00 pm and reopen on 5 January 2026 at 7:30 am.
Orders and enquiries made during this time will be handled once we’re back.
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2025 Renishaw plc. All rights reserved.

This store is operated by Renishaw Benelux B.V. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Fixturing standoffs
View all Fixturing standoffs

Ø9.5 mm × 25.0 mm 303 stainless steel standoff with M6 thread

Part number: R-S-925-6
Price available on request
Ø9.5 mm × 25.0 mm 303 stainless steel standoff with M6 thread - 1
Stocked item - Dispatched between 2-3 working days.
Quantity

This steel standoff is ideal to elevate and locate workpieces. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability.... Read more


Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Technical documentation

Technical table

namevalue
Diameter (mm)9.5
Height (mm)25
MaterialStainless steel
Measurement systemMetric
ThreadM6

Description

This steel standoff is ideal to elevate and locate workpieces. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.


Technical documentation

Technical document 1 (DOC)
Download

Related products

Ø10.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
€20.00
Ø10.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
Part number: R-SD-925-6
Ø9.0 mm × 50.0 mm aluminium standoff with M4 thread
€19.50
Ø9.0 mm × 50.0 mm aluminium standoff with M4 thread
Part number: R-S-950-4
Ø9.0 mm × 25.0 mm aluminium standoff with M4 thread
€16.50
Ø9.0 mm × 25.0 mm aluminium standoff with M4 thread
Part number: R-S-925-4
Ø9.5 mm × 20.0 mm 303 stainless steel standoff with M6 thread
Price available on request
Ø9.5 mm × 20.0 mm 303 stainless steel standoff with M6 thread
Part number: R-S-920-6
Ø12.0 mm × 10.0 mm aluminium standoff with M4 thread
€14.50
Ø12.0 mm × 10.0 mm aluminium standoff with M4 thread
Part number: R-S-1210-4

Explore variants

98 products found

Filter by


Material
  • (17)
  • (12)
  • (69)

Thread
  • (29)
  • (21)
  • (29)
  • (19)

Explore variants

98 products found

  • Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    Price available on request
    Part numberR-SPD-910-4
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø0.50 in × 0.98 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Ø0.50 in × 0.98 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Price available on request
    Part numberR-SPD-501-20
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    Price available on request
    Part numberR-SPD-1325-6
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø10.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    Ø10.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    €20.00
    Part numberR-SD-925-6
    Made to order - Typically a 4-6 week lead time.
    €20.00
  • Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    Ø9.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    Price available on request
    Part numberR-SD-910-4
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø0.75 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Ø0.75 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Price available on request
    Part numberR-SD-751-20
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø6.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    Ø6.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    €18.00
    Part numberR-SD-610-4
    Made to order - Typically a 4-6 week lead time.
    €18.00
  • Ø0.51 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Ø0.51 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Price available on request
    Part numberR-SD-501-20
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø0.39 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Ø0.39 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread
    Price available on request
    Part numberR-SD-3751-20
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø19.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    Ø19.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    €23.00
    Part numberR-SD-1925-6
    Made to order - Typically a 4-6 week lead time.
    €23.00
  • Ø13.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    Ø13.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread
    €21.00
    Part numberR-SD-1325-6
    Made to order - Typically a 4-6 week lead time.
    €21.00
  • Ø12.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    Ø12.0 mm × 10.0 mm Polyoxymethylene (POM) standoff with M4 thread
    Price available on request
    Part numberR-SD-1210-4
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø9.0 mm × 50.0 mm aluminium standoff with M4 thread
    Ø9.0 mm × 50.0 mm aluminium standoff with M4 thread
    €19.50
    Part numberR-S-950-4
    Made to order - Typically a 4-6 week lead time.
    €19.50
  • Ø9.5 mm × 5.0 mm 303 stainless steel standoff with M6 thread
    Ø9.5 mm × 5.0 mm 303 stainless steel standoff with M6 thread
    €12.80
    Part numberR-S-95-6
    Made to order - Typically a 4-6 week lead time.
    €12.80
  • Ø9.0 mm × 5.0 mm aluminium standoff with M4 thread
    Ø9.0 mm × 5.0 mm aluminium standoff with M4 thread
    €12.80
    Part numberR-S-95-4
    Made to order - Typically a 4-6 week lead time.
    €12.80
  • Ø9.0 mm × 25.0 mm aluminium standoff with M4 thread
    Ø9.0 mm × 25.0 mm aluminium standoff with M4 thread
    €16.50
    Part numberR-S-925-4
    Stocked item - Dispatched between 2-3 working days.
    €16.50
  • Ø9.5 mm × 20.0 mm 303 stainless steel standoff with M6 thread
    Ø9.5 mm × 20.0 mm 303 stainless steel standoff with M6 thread
    Price available on request
    Part numberR-S-920-6
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø9.0 mm × 20.0 mm aluminium standoff with M4 thread
    Ø9.0 mm × 20.0 mm aluminium standoff with M4 thread
    €15.50
    Part numberR-S-920-4
    Made to order - Typically a 4-6 week lead time.
    €15.50
  • Ø9.5 mm × 15.0 mm 303 stainless steel standoff with M6 thread
    Ø9.5 mm × 15.0 mm 303 stainless steel standoff with M6 thread
    Price available on request
    Part numberR-S-915-6
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø9.0 mm × 15.0 mm aluminium standoff with M4 thread
    Ø9.0 mm × 15.0 mm aluminium standoff with M4 thread
    €14.50
    Part numberR-S-915-4
    Made to order - Typically a 4-6 week lead time.
    €14.50
Showing 1-20 of 98 products