be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø12.5 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread

Part number: R-SPD-1325-6
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces against a pin using a non-marking material. It is recommended for use on CMMs, the Equator™ gauging s... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)12.5
Height (mm)25
MaterialPolyoxymethylene (POM)
Measurement systemMetric
Pin diameter (mm)3
Pin height (mm)4.2
Pin top diameter (mm)2
ThreadM6
Top threadM6

Description

This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces against a pin using a non-marking material. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Note: Pin height dimension tolerance ±0.5 mm.