be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø19.0 mm × 25.0 mm Polyoxymethylene (POM) standoff with M6 thread

Part number: R-SD-1925-6
€23.00
Made to order - Typically a 4-6 week lead time.
Quantity

This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vi... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)19
Height (mm)25
MaterialPolyoxymethylene (POM)
Measurement systemMetric
ThreadM6
Warranty type1 year

Description

This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download