be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø0.51 in × 1.00 in Polyoxymethylene (POM) standoff with 1/4-20 thread

Part number: R-SD-501-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vi... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (in)0.51
Height (in)1
MaterialPolyoxymethylene (POM)
Measurement systemImperial
Thread1/4-20
Warranty type1 year

Description

This Polyoxymethylene (POM) standoff is ideal to elevate and locate workpieces without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download