be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø25.4 mm × 50.0 mm 303 stainless steel standoff with M8 thread

Part number: R-S-2550-8
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This steel standoff is ideal to elevate and locate workpieces. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)25.4
Height (mm)50
MaterialStainless steel
Measurement systemMetric
ThreadM8
Warranty type1 year

Description

This steel standoff is ideal to elevate and locate workpieces. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs and the Equator™ gauging system.

Technical documentation

Technical document 1 (DOC)
Download