Ø6.0 mm × 10.0 mm aluminium standoff with M4 thread
This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor ma... Read more
This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor ma... Read more
| name | value |
|---|---|
| Diameter (mm) | 6 |
| Height (mm) | 10 |
| Material | Aluminium |
| Measurement system | Metric |
| Thread | M4 |
| Warranty type | 1 year |
This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Note: This standoff does not have a threaded top.
98 products found
98 products found