be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø9.0 mm × 15.0 mm aluminium standoff with M4 thread

Part number: R-S-915-4
€14.50
Made to order - Typically a 4-6 week lead time.
Quantity

This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor ma... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)9
Height (mm)15
MaterialAluminium
Measurement systemMetric
ThreadM4
Warranty type1 year

Description

This aluminium standoff is ideal to elevate and locate workpieces. It is black anodised and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download