1/4-20 professional clamping set
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
name | value |
---|---|
Application | CMM & Equator |
Clamp type | Clamping |
Measurement system | Imperial |
Thread | 1/4-20 |
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.
As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.
Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.
Component sets are available in the following configurations: starter, basic, intermediate or professional.
You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.
Part number | Description | Quantity |
---|---|---|
R-S-2550-20 | 4 | |
R-S-251-20 | 4 | |
R-S-5050-20 | 10 | |
R-S-5075-20 | 12 | |
R-S-501-20 | 8 | |
R-S-502-20 | 8 | |
R-S-7550-20 | 4 | |
R-S-7575-20 | 12 | |
R-S-751-20 | 12 | |
R-S-752-20 | 12 | |
R-S-754-20 | 10 | |
R-S-11-20 | 4 | |
R-S-12-20 | 4 | |
R-S-14-20 | 4 | |
R-SP-501-20 | 4 | |
R-SP-751-20 | 2 | |
R-CT-160-125-20 | 4 | |
R-CT-250-275-20 | 6 | |
R-CTT-160-125-20 | 2 | |
R-CTT-250-275-20 | 4 | |
R-CT-375-325-20 | 3 | |
R-RCS-75-20 | 6 | |
R-RCD-75-20 | 6 | |
R-RPS-20 | 6 | |
R-WS-37550-20 | 3 | |
R-APJ-20 | 1 | |
R-AJ-50-20 | 4 | |
R-AJ-1-20 | 3 | |
R-AS-1-20 | 3 | |
R-AS-3-20 | 4 | |
R-CSPS-751-20 | 2 | |
R-AVP-11-20 | 2 | |
R-TT | 2 |
2 products found
Part number | Description | Quantity |
---|---|---|
R-S-2550-20 | Ø0.25 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread | 4 |
R-S-251-20 | Ø0.25 in × 1.00 in 303 stainless Steel standoff with 1/4-20 thread | 4 |
R-S-5050-20 | Ø0.50 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread | 10 |
R-S-5075-20 | Ø0.50 in × 0.75 in 303 stainless steel standoff with 1/4-20 thread | 12 |
R-S-501-20 | Ø0.50 in × 1.00 in 303 stainless steel standoff with 1/4-20 thread | 8 |
R-S-502-20 | Ø0.50 in × 2.00 in 303 stainless steel standoff with 1/4-20 thread | 8 |
R-S-7550-20 | Ø0.75 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread | 4 |
R-S-7575-20 | Ø0.75 in × 0.75 in 303 stainless steel standoff with 1/4-20 thread | 12 |
R-S-751-20 | Ø0.75 in × 1.00 in 303 stainless steel standoff with 1/4-20 thread | 12 |
R-S-752-20 | Ø0.75 in × 2.00 in 303 stainless steel standoff with 1/4-20 thread | 12 |
R-S-754-20 | Ø0.75 in × 4.00 in 303 stainless steel standoff with 1/4-20 thread | 10 |
R-S-11-20 | Ø1.00 in × 1.00 in 303 stainless steel standoff with 1/4-20 thread | 4 |
R-S-12-20 | Ø1.00 in × 2.00 in 303 stainless steel standoff with 1/4-20 thread | 4 |
R-S-14-20 | Ø1.00 in × 4.00 in 303 stainless steel standoff with 1/4-20 thread | 4 |
R-SP-501-20 | Ø0.50 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 thread | 4 |
R-SP-751-20 | Ø0.75 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 thread | 2 |
R-CT-160-125-20 | 1.43 in tension clamp with 1.26 in post and 1/4 20 thread | 4 |
R-CT-250-275-20 | 2.26 in tension clamp with 2.76 in post and 1/4-20 thread | 6 |
R-CTT-160-125-20 | 1.42 in soft tip tension clamp with 1.26 in post and 1/4-20 thread | 2 |
R-CTT-250-275-20 | 2.26 in soft tip tension clamp with 2.76 in post and 1/4-20 thread | 4 |
R-CT-375-325-20 | 3.45 in tension clamp with 3.26 in post and 1/4 20 thread | 3 |
R-RCS-75-20 | Ø0.75 in x 0.75 in 303 stainless steel resting cone with 1/4-20 thread | 6 |
R-RCD-75-20 | Ø0.75 in × 0.75 in Polyoxymethylene (POM) resting cone with 1/4-20 thread | 6 |
R-RPS-20 | Ø0.37 in x 0.37 in 303 stainless steel resting pin with 1/4-20 thread | 6 |
R-WS-37550-20 | Ø0.57 in wedge stop for use with 1/4-20 fixturing components | 3 |
R-APJ-20 | Adjustable pivot joint with 1/4-20 thread | 1 |
R-AJ-50-20 | Ø0.63 in adjustable aluminium jack stand with 1/4-20 thread | 4 |
R-AJ-1-20 | Ø1.00 in adjustable aluminium jack stand with 1/4-20 thread | 3 |
R-AS-1-20 | 1.37 in long adjustable slide with 1/4-20 thread | 3 |
R-AS-3-20 | 3.0 in long adjustable slide with 1/4-20 thread | 4 |
R-CSPS-751-20 | 2 | |
R-AVP-11-20 | Ø0.99 in × 1.00 in adjustable V post with 1/4-20 thread | 2 |
R-TT | 2 |