be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø12.7 mm × 15.0 mm 303 stainless steel standoff with M8 thread

Part number: R-S-1315-8
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This steel standoff is used to elevate and locate a workpiece. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)12.7
Height (mm)15
MaterialStainless steel
Measurement systemMetric
ThreadM8
Warranty type1 year

Description

This steel standoff is used to elevate and locate a workpiece. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs and the Equator™ gauging system.

Technical documentation

Technical document 1 (DOC)
Download