1/4-20 basic standoff set
1/4-20 metrology fixturing add-on component sets: Standoffs Read more
1/4-20 metrology fixturing add-on component sets: Standoffs Read more
name | value |
---|---|
Application | CMM & Equator |
Clamp type | Standoff add-on set |
Measurement system | Imperial |
Thread | 1/4-20 |
1/4-20 metrology fixturing add-on component sets: Standoffs
To further enhance your fixturing capabilities you may choose to also add an add-on component set. Add-on component sets provide you with options to increase the flexibility and capacity of your fixturing.
This standoff set can be added to your fixture set to increase the number of fixtures you can create at any one time.
Part number | Description | Quantity |
---|---|---|
R-S-5050-20 | 2 | |
R-S-5075-20 | 4 | |
R-S-501-20 | 4 | |
R-S-502-20 | 4 | |
R-S-7575-20 | 4 | |
R-S-751-20 | 4 | |
R-S-752-20 | 4 | |
R-S-754-20 | 2 | |
R-S-11-20 | 1 | |
R-S-12-20 | 1 | |
R-S-14-20 | 1 | |
R-TT | 2 |
Part number | Description | Quantity |
---|---|---|
R-S-5050-20 | Ø0.50 in × 0.50 in 303 stainless steel standoff with 1/4-20 thread | 2 |
R-S-5075-20 | Ø0.50 in × 0.75 in 303 stainless steel standoff with 1/4-20 thread | 4 |
R-S-501-20 | Ø0.50 in × 1.00 in 303 stainless steel standoff with 1/4-20 thread | 4 |
R-S-502-20 | Ø0.50 in × 2.00 in 303 stainless steel standoff with 1/4-20 thread | 4 |
R-S-7575-20 | Ø0.75 in × 0.75 in 303 stainless steel standoff with 1/4-20 thread | 4 |
R-S-751-20 | Ø0.75 in × 1.00 in 303 stainless steel standoff with 1/4-20 thread | 4 |
R-S-752-20 | Ø0.75 in × 2.00 in 303 stainless steel standoff with 1/4-20 thread | 4 |
R-S-754-20 | Ø0.75 in × 4.00 in 303 stainless steel standoff with 1/4-20 thread | 2 |
R-S-11-20 | Ø1.00 in × 1.00 in 303 stainless steel standoff with 1/4-20 thread | 1 |
R-S-12-20 | Ø1.00 in × 2.00 in 303 stainless steel standoff with 1/4-20 thread | 1 |
R-S-14-20 | Ø1.00 in × 4.00 in 303 stainless steel standoff with 1/4-20 thread | 1 |
R-TT | 2 |
12 products found