M4 basic vision set
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
name | value |
---|---|
Application | Vision |
Measurement system | Metric |
Thread | M4 |
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.
As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.
Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.
Component sets are available in the following configurations: starter, basic, intermediate or professional.
You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.
NOTE: Make sure that the acrylic plate and QuickLoad corner you select will fit your specific machine. Contact your local sales representative to discuss your requirements.
Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.
This offer is included with the purchase of every set.
Part number | Description | Quantity |
---|---|---|
R-S-610-4 | Ø6.0 mm × 10.0 mm standoff | 3 |
R-S-625-4 | Ø6.0 mm × 25.0 mm standoff | 3 |
R-S-95-4 | Ø9.0 mm × 5.0 mm standoff | 3 |
R-S-910-4 | Ø9.0 mm × 10.0 mm standoff | 3 |
R-S-920-4 | Ø9.0 mm × 20.0 mm standoff | 3 |
R-S-925-4 | Ø9.0 mm × 25.0 mm standoff | 3 |
R-S-1210-4 | Ø12.0 mm × 10.0 mm standoff | 3 |
R-S-1225-4 | Ø12.0 mm × 25.0 mm standoff | 3 |
R-SP-610-4 | Ø6.0 mm × 10.0 mm pin standoff | 2 |
R-SP-910-4 | Ø9.0 mm × 10.0 mm pin standoff | 2 |
R-CTT-40-25-4 | 36.2 mm tension clamp with coated soft tip, 25.0 mm post | 2 |
R-CWT-25-25-4 | 31.3 mm wire clamp with coated soft tip, 25.0 mm post | 2 |
R-CWT-50-50-4 | 49.7 mm wire clamp with coated soft tip, 50.0 mm post | 2 |
R-CP-4 | Pusher clamp | 1 |
R-CSPS-1210-4 | Spring pusher standoff clamp | 1 |
R-RPA-4 | Aluminium resting pin | 4 |
R-VC-5050-4 | 50.0 mm × 50.0 mm corner viewer | 1 |
R-AJ-9-4 | Ø9.5 mm adjustable jack stand | 1 |
R-AS-30-4 | 30.1 mm long adjustable slide | 1 |
R-ASA-45-4 | 45.0 mm long adjustable acrylic slide base | 1 |
R-TB-1619-4 | 15.9 mm × 15.9 mm × 41.3 mm tower block with M4 thread | 1 |
12 products found
12 products found
Part number | Description | Quantity |
---|---|---|
R-S-610-4 | Ø6.0 mm × 10.0 mm standoff | 3 |
R-S-625-4 | Ø6.0 mm × 25.0 mm standoff | 3 |
R-S-95-4 | Ø9.0 mm × 5.0 mm standoff | 3 |
R-S-910-4 | Ø9.0 mm × 10.0 mm standoff | 3 |
R-S-920-4 | Ø9.0 mm × 20.0 mm standoff | 3 |
R-S-925-4 | Ø9.0 mm × 25.0 mm standoff | 3 |
R-S-1210-4 | Ø12.0 mm × 10.0 mm standoff | 3 |
R-S-1225-4 | Ø12.0 mm × 25.0 mm standoff | 3 |
R-SP-610-4 | Ø6.0 mm × 10.0 mm pin standoff | 2 |
R-SP-910-4 | Ø9.0 mm × 10.0 mm pin standoff | 2 |
R-CTT-40-25-4 | 36.2 mm tension clamp with coated soft tip, 25.0 mm post | 2 |
R-CWT-25-25-4 | 31.3 mm wire clamp with coated soft tip, 25.0 mm post | 2 |
R-CWT-50-50-4 | 49.7 mm wire clamp with coated soft tip, 50.0 mm post | 2 |
R-CP-4 | Pusher clamp | 1 |
R-CSPS-1210-4 | Spring pusher standoff clamp | 1 |
R-RPA-4 | Aluminium resting pin | 4 |
R-VC-5050-4 | 50.0 mm × 50.0 mm corner viewer | 1 |
R-AJ-9-4 | Ø9.5 mm adjustable jack stand | 1 |
R-AS-30-4 | 30.1 mm long adjustable slide | 1 |
R-ASA-45-4 | 45.0 mm long adjustable acrylic slide base | 1 |
R-TB-1619-4 | 15.9 mm × 15.9 mm × 41.3 mm tower block with M4 thread | 1 |