1/4-20 basic magnet set
1/4-20 metrology fixturing add-on component sets: Magnetic Read more
1/4-20 metrology fixturing add-on component sets: Magnetic Read more
name | value |
---|---|
Application | CMM & Equator |
Clamp type | Magnetic add-on set |
Measurement system | Imperial |
Thread | 1/4-20 |
1/4-20 metrology fixturing add-on component sets: Magnetic
To further enhance your fixturing capabilities you may choose to also add an add-on component set. Add-on component sets provide you with options to increase the flexibility and capacity of your fixturing.
Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.
This offer is included with the purchase of every set.
Part number | Description | Quantity |
---|---|---|
R-M-50-20 | 3 | |
R-M-75-20 | 3 | |
R-M-1-20 | 3 | |
R-MP-50-20 | 2 |
Part number | Description | Quantity |
---|---|---|
R-M-50-20 | Ø0.50 in × 1.00 in magnetic standoff with 1/4-20 thread | 3 |
R-M-75-20 | Ø0.75 in × 1.00 in magnetic standoff with 1/4-20 thread | 3 |
R-M-1-20 | Ø1.00 in × 1.00 in magnetic standoff with 1/4-20 thread | 3 |
R-MP-50-20 | Ø0.50 in × 1.00 in magnetic pin standoff with 1/4-20 thread | 2 |
12 products found