1/4-20 basic vision set
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
| name | value |
|---|---|
| Application | Vision |
| Measurement system | Imperial |
| Thread | 1/4-20 |
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.
As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.
Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.
Component sets are available in the following configurations: starter, basic, intermediate or professional.
You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.
NOTE: Make sure that the acrylic plate and QuickLoad corner you select will fit your specific machine. Contact your local sales representative to discuss your requirements.
| Part number | Description | Quantity |
|---|---|---|
| R-S-2550-20 | 0.25 in diameter × 0.50 in standoff | 3 |
| R-S-251-20 | 0.25 in diameter × 1.00 in standoff | 3 |
| R-S-37525-20 | 0.375 in diameter × 0.25 in standoff | 3 |
| R-S-37550-20 | Ø0.375 in × 0.50 in standoff | 3 |
| R-S-37575-20 | 0.375 in diameter × 0.75 in standoff | 3 |
| R-S-3751-20 | 0.375 in diameter × 1.00 in standoff | 3 |
| R-S-5050-20 | Ø0.50 in × 0.50 in standoff | 3 |
| R-SP-2550-20 | 0.25 in diameter × 0.50 in pin standoff | 2 |
| R-SP-37550-20 | 0.375 in diameter × 0.50 in pin standoff | 2 |
| R-CTT-160-125-20 | 1.43 in tension clamp with 1.26 in post | 2 |
| R-CWT-1-1-20 | 1.23 in wire clamp with rubber-coated tip with 0.94 in post | 2 |
| R-CWT-2-2-20 | 1.96 in wire clamp with rubber-coated tip with 1.76 in post | 2 |
| R-RPS-20 | Steel resting pin | 4 |
| R-VC-33-20 | 3.25 in × 3.25 in corner viewer | 1 |
| R-AJ-50-20 | Ø0.63 in adjustable aluminium jack stand | 1 |
| R-CP-20 | Pusher clamp | 1 |
| R-CSPS-751-20 | 0.75 in diameter × 1.00 in spring pusher standoff clamp | 1 |
| R-AS-1-20 | 1.38 in long adjustable slide | 1 |
| R-ASA-2-20 | 2.00 in long adjustable acrylic slide | 1 |
| R-TB-751-20 | 0.75 in × 0.75 in × 2.75 in tower block with 1/4-20 thread | 1 |
12 products found
12 products found
| Part number | Description | Quantity |
|---|---|---|
| R-S-2550-20 | 0.25 in diameter × 0.50 in standoff | 3 |
| R-S-251-20 | 0.25 in diameter × 1.00 in standoff | 3 |
| R-S-37525-20 | 0.375 in diameter × 0.25 in standoff | 3 |
| R-S-37550-20 | Ø0.375 in × 0.50 in standoff | 3 |
| R-S-37575-20 | 0.375 in diameter × 0.75 in standoff | 3 |
| R-S-3751-20 | 0.375 in diameter × 1.00 in standoff | 3 |
| R-S-5050-20 | Ø0.50 in × 0.50 in standoff | 3 |
| R-SP-2550-20 | 0.25 in diameter × 0.50 in pin standoff | 2 |
| R-SP-37550-20 | 0.375 in diameter × 0.50 in pin standoff | 2 |
| R-CTT-160-125-20 | 1.43 in tension clamp with 1.26 in post | 2 |
| R-CWT-1-1-20 | 1.23 in wire clamp with rubber-coated tip with 0.94 in post | 2 |
| R-CWT-2-2-20 | 1.96 in wire clamp with rubber-coated tip with 1.76 in post | 2 |
| R-RPS-20 | Steel resting pin | 4 |
| R-VC-33-20 | 3.25 in × 3.25 in corner viewer | 1 |
| R-AJ-50-20 | Ø0.63 in adjustable aluminium jack stand | 1 |
| R-CP-20 | Pusher clamp | 1 |
| R-CSPS-751-20 | 0.75 in diameter × 1.00 in spring pusher standoff clamp | 1 |
| R-AS-1-20 | 1.38 in long adjustable slide | 1 |
| R-ASA-2-20 | 2.00 in long adjustable acrylic slide | 1 |
| R-TB-751-20 | 0.75 in × 0.75 in × 2.75 in tower block with 1/4-20 thread | 1 |