M8 basic magnet set
M8 metrology fixturing add-on component sets: Magnetic Read more
M8 metrology fixturing add-on component sets: Magnetic Read more
name | value |
---|---|
Application | CMM & Equator |
Clamp type | Magnetic add-on set |
Measurement system | Metric |
Thread | M8 |
M8 metrology fixturing add-on component sets: Magnetic
To further enhance your fixturing capabilities you may choose to also add an add-on component set. Add-on component sets provide you with options to increase the flexibility and capacity of your fixturing.
Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.
This offer is included with the purchase of every set.
Part number | Description | Quantity |
---|---|---|
R-M-13-8 | Ø12.7 mm × 25.0 mm magnet | 3 |
R-M-19-8 | Ø19.0 mm × 25.0 mm magnet | 3 |
R-M-25-8 | Ø25.0 mm × 25.0 mm magnet | 3 |
R-MP-13-8 | Ø12.7 mm × 25.0 mm pin magnet | 2 |
12 products found
12 products found