M8 basic standoff set
M8 metrology fixturing add-on component sets: Standoffs Read more
M8 metrology fixturing add-on component sets: Standoffs Read more
name | value |
---|---|
Application | CMM & Equator |
Clamp type | Standoff add-on set |
Measurement system | Metric |
Thread | M8 |
M8 metrology fixturing add-on component sets: Standoffs
To further enhance your fixturing capabilities you may choose to also add an add-on component set. Add-on component sets provide you with options to increase the flexibility and capacity of your fixturing.
This standoff set can be added to your fixture set to increase the number of fixtures you can create at any one time.
Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.
This offer is included with the purchase of every set.
Part number | Description | Quantity |
---|---|---|
R-S-1315-8 | Ø12.7 mm × 15.0 mm standoff | 2 |
R-S-1320-8 | Ø12.7 mm × 20.0 mm steel standoff | 4 |
R-S-1325-8 | Ø12.7 mm × 25.0 mm standoff | 4 |
R-S-1350-8 | Ø12.7 mm × 50.0 mm steel standoff | 4 |
R-S-1920-8 | Ø19.1 mm × 20.0 mm standoff | 4 |
R-S-1925-8 | Ø19.1 mm × 25.0 mm steel standoff | 4 |
R-S-1950-8 | Ø19.1 mm × 50.0 mm steel standoff | 4 |
R-S-19100-8 | Ø 19.1 mm × 100.0 mm standoff | 2 |
R-S-2525-8 | Ø25.4 mm × 25.0 mm steel standoff | 1 |
R-S-2550-8 | Ø25.4 mm × 50.0 mm standoff | 1 |
R-S-25100-8 | Ø25.4 mm × 100.0 mm standoff | 1 |
R-TT | Fixturing assembly tool | 2 |
Part number | Description | Quantity |
---|---|---|
R-S-1315-8 | Ø12.7 mm × 15.0 mm standoff | 2 |
R-S-1320-8 | Ø12.7 mm × 20.0 mm steel standoff | 4 |
R-S-1325-8 | Ø12.7 mm × 25.0 mm standoff | 4 |
R-S-1350-8 | Ø12.7 mm × 50.0 mm steel standoff | 4 |
R-S-1920-8 | Ø19.1 mm × 20.0 mm standoff | 4 |
R-S-1925-8 | Ø19.1 mm × 25.0 mm steel standoff | 4 |
R-S-1950-8 | Ø19.1 mm × 50.0 mm steel standoff | 4 |
R-S-19100-8 | Ø 19.1 mm × 100.0 mm standoff | 2 |
R-S-2525-8 | Ø25.4 mm × 25.0 mm steel standoff | 1 |
R-S-2550-8 | Ø25.4 mm × 50.0 mm standoff | 1 |
R-S-25100-8 | Ø25.4 mm × 100.0 mm standoff | 1 |
R-TT | Fixturing assembly tool | 2 |
12 products found
12 products found